Product Code: CPC30-, CPC310-
Approval Agency: TÜV
Category: 2G
Protection: EEx ib IIC T4
Language: |
English |
Approval Number: |
EX8 07 02 30266 016 |
Language: |
English |
Product Family: |
TopCal S |
Product: |
CPC30-, CPC310- |
Field of Activity: |
Analytics |
Measuring Principle: |
pH/redox measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
TÜV |
Category: |
2G |
Protection: |
EEx ib IIC T4 |
|
|
Data size: |
2.34 MB |
File name: |
Topcal_ATEX_1G.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
|
Filename: |
XA404CA3_1207.pdf |