Product Code: CM44X-, CUS71D-
Region/Country: Russia
Approval Agency: Rosstandart
Approval Number: DE.C.29.010.A_49542
Language: |
Russian |
Approval Number: |
DE.C.29.010.A_49542 |
Language: |
Russian |
Valid to: |
21.01.2018 |
Product Family: |
Turbimax |
Product: |
CM44X-, CUS71D- |
Field of Activity: |
Analytics |
Measuring Principle: |
Turbidity Measurement |
Approval Type: |
Metrology |
Approval Agency: |
Rosstandart |
Region/Country: |
Russia |
Category: |
GOST |
Protection: |
General Purpose |
|
|
Data size: |
744.58 KB |
File name: |
DE.C.29.010.A_49542.pdf |
|