Product Code: FTL80-, FTL81-, FTL825-, FTL85-
Region/Country: Switzerland
Approval Agency: SVTI
Approval Number: 302.014.18
Language: |
German |
Approval Number: |
302.014.18 |
Language: |
German |
Valid to: |
23.11.2023 |
Product Family: |
Liquiphant, Nivotester |
Product: |
FTL80-, FTL81-, FTL825-, FTL85- |
Field of Activity: |
Level |
Measuring Principle: |
Vibronic Limits Switches, Liquides |
Approval Type: |
Overfill Prevention |
Approval Agency: |
SVTI |
Region/Country: |
Switzerland |
|
|
Data size: |
305.1 KB |
File name: |
KVU 302.014.18_SVTI_SM276485_231118_FTL8x_SFS_Validuntil_2023_11_23.pdf |
|
Documentation Type: |
Special Documentation (SD) |
Process Communication: |
|
Approval: |
SIL |
Filename: |
SD00350FEN_0719.pdf |
Documentation Type: |
Certificate (ZE) |
Process Communication: |
|
Approval: |
WHG |
Filename: |
ZE01003FDE_0317.pdf |