Process TC direct in contact, ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC Direct contact
Product Code: TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, TSC310-, TST310-, TR11-, TR10-, TPR100-, TPC100-, TM411-, TEC420-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10-
Region/Country: Europe (ATEX)
Approval Agency: DEKRA
Category: II 1 G, II 1 D, II 1/2 G, II 1/2 D
Protection: Ex ia IIC T6...T1 Ga, Ex ia IIC T6...T1 Ga/Gb, Ex ia IIIC Txxx°C Da
Language: |
English |
Approval Number: |
DEKRA 12ATEX0161X |
Language: |
English |
Product Family: |
Process TC direct in contact, ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC Direct contact |
Product: |
TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TS111-, TSC310-, TST310-, TR11-, TR10-, TPR100-, TPC100-, TM411-, TEC420-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
Ex Equipment |
Approval Agency: |
DEKRA |
Region/Country: |
Europe (ATEX) |
Category: |
II 1 G, II 1 D, II 1/2 G, II 1/2 D |
Protection: |
Ex ia IIC T6...T1 Ga, Ex ia IIC T6...T1 Ga/Gb, Ex ia IIIC Txxx°C Da |
|
|
Data size: |
709.02 KB |
File name: |
DEKRA12ATEX0161X_Iss.1.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA01024TEN_0423-00.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA00100REN_1823-00.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA00072REN_1623-00.pdf |