Product Code: TMT82-, TMT84-, TMT85-
Region/Country: USA
Approval Agency: FM
Category: I/1,2/A,B,C,D/T6...T4, I,II,III/1,2/A,B,C,D,E,F,G/T6...T4
Protection: IS/NI, XP/NI/DIP, AEx d IIC T6...T4 Gb, AEx ia IIC T6...T4 Ga
Language: |
English |
Approval Number: |
FM3040401 |
Language: |
English |
Product Family: |
head transmitters |
Product: |
TMT82-, TMT84-, TMT85- |
Field of Activity: |
Temperature |
Measuring Principle: |
Transmitter |
Approval Type: |
Ex Equipment |
Approval Agency: |
FM |
Region/Country: |
USA |
Category: |
I/1,2/A,B,C,D/T6...T4, I,II,III/1,2/A,B,C,D,E,F,G/T6...T4 |
Protection: |
IS/NI, XP/NI/DIP, AEx d IIC T6...T4 Gb, AEx ia IIC T6...T4 Ga |
|
|
Data size: |
508.11 KB |
File name: |
FM17US0306X_Supp 09.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
FM |
Filename: |
XA01032ten_0222.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
FM |
Filename: |
340200111.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
HART |
Approval: |
FM |
Filename: |
340500111.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
FM |
Filename: |
340200113.pdf |
Documentation Type: |
Certificate FM/CSA (ZD) |
Process Communication: |
|
Approval: |
FM |
Filename: |
340500113.pdf |