Product Code: FMR50-, FMR52-, FMR54-, FMR51-, FMR57-, FMR56-, FMR53-
Region/Country: Europe (ATEX)
Approval Agency: PTB
Category: II 1/2 D, II 1/2 G
Protection: Ex ta IIIC Txxx°C Da/Db, Ex d [ia] IIC T6 Ga/Gb
Language: |
English |
Approval Number: |
PTB12ATEX2018X |
Language: |
English |
Product Family: |
Micropilot |
Product: |
FMR50-, FMR52-, FMR54-, FMR51-, FMR57-, FMR56-, FMR53- |
Field of Activity: |
Level |
Measuring Principle: |
Microwave Level Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
PTB |
Region/Country: |
Europe (ATEX) |
Category: |
II 1/2 D, II 1/2 G |
Protection: |
Ex ta IIIC Txxx°C Da/Db, Ex d [ia] IIC T6 Ga/Gb |
|
|
Data size: |
11.42 MB |
File name: |
PTB12ATEX2018X_de.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
FOUNDATION fieldbus H1, PROFIBUS PA |
Approval: |
ATEX |
Filename: |
XA00692FA3_0620.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
ATEX |
Filename: |
XA00684FA3_0620.pdf |