Process RTD General purpose, Process TC General purpose
Product Code: TC10-, TC12-, TC13-, TR10-, TR11-, TR12-, TR13-
Region/Country: Europe (ATEX)
Approval Agency: DEKRA
Category: II 1/2 D
Protection: Ex ta/tb IIIC Txxx°C Da/Db
Language: |
English |
Approval Number: |
DEKRA 12ATEX0084 |
Language: |
English |
Product Family: |
Process RTD General purpose, Process TC General purpose |
Product: |
TC10-, TC12-, TC13-, TR10-, TR11-, TR12-, TR13- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
Ex Equipment |
Approval Agency: |
DEKRA |
Region/Country: |
Europe (ATEX) |
Category: |
II 1/2 D |
Protection: |
Ex ta/tb IIIC Txxx°C Da/Db |
|
|
Data size: |
1.16 MB |
File name: |
DEKRA12ATEX0084_Iss.1.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA01057TEN_0422-00.pdf |