Product Code: FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57-
Region/Country: Europe (ATEX)
Approval Agency: Endress+Hauser
Category: II 3 G
Protection: Ex nA IIC T6 Gc
Language: |
English |
Approval Number: |
EG12022X |
Language: |
English |
Product Family: |
Micropilot |
Product: |
FMR50-, FMR51-, FMR52-, FMR53-, FMR54-, FMR56-, FMR57- |
Field of Activity: |
Level |
Measuring Principle: |
Microwave Level Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
Endress+Hauser |
Region/Country: |
Europe (ATEX) |
Category: |
II 3 G |
Protection: |
Ex nA IIC T6 Gc |
|
|
Data size: |
303.11 KB |
File name: |
EG_12 022_f.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
ATEX |
Filename: |
XA00679FEN_0721-00.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
FOUNDATION fieldbus H1, PROFIBUS PA |
Approval: |
ATEX |
Filename: |
XA00687FEN_0721-00.pdf |