Product Code: 93C-, 93P-, 93W-
Region/Country: International
Approval Agency: Fieldbus Foundation
Software Version: DEVICE REV. 04, DD-ITK 6
Process Communication: 040
Language: |
English |
Approval Number: |
IT084600 |
Language: |
English |
Product Family: |
Prosonic Flow 93 |
Product: |
93C-, 93P-, 93W- |
Field of Activity: |
Flow |
Measuring Principle: |
Ultrasonic Flow Measurement |
Approval Type: |
Fieldbus Conformance |
Approval Agency: |
Fieldbus Foundation |
Region/Country: |
International |
|
|
Data size: |
372.97 KB |
File name: |
ProsonicFlow93_IT084600.pdf |
|