Process RTD Hygienic
 
Product Code: TM411-, TM412-
Region/Country: International (IECEx)
Approval Agency: DEKRA
Category: DA/DB
Protection: Ex ta/tb IIIC T85°C...T450°C
 

 
 
Language: English
Approval Number: IECEX DEK 12.0019
Language: English
Product Family: Process RTD Hygienic
Product: TM411-, TM412-
Field of Activity: Temperature
Measuring Principle: RTD Thermometers
Approval Type: Ex Equipment
Approval Agency: DEKRA
Region/Country: International (IECEx)
Category: DA/DB
Protection: Ex ta/tb IIIC T85°C...T450°C
Standard: IEC 60079-0 (2007), IEC 60079-31 (2008)

 
 
Download
 
Data size: 807.14 KB
File name: IECEx DEK 12.0019_00.pdf