Promag 10, Promag 23, Promag 50, Promag 51, Promag 53, Promag 55
Product Code: 55S-, 55H-, 53W-, 53P-, 53H-, 51W-, 51P-, 50W-, 50P-, 50L-, 50H-, 50D-, 23P-, 23H-, 10W-, 10P-, 10L-, 10H-, 10D-
Region/Country: Kazakhstan
Approval Agency: MEMST
Approval Number: GOST-12129
Language: |
Russian |
Approval Number: |
GOST-12129 |
Language: |
Russian |
Valid to: |
28.08.2020 |
Product Family: |
Promag 10, Promag 23, Promag 50, Promag 51, Promag 53, Promag 55 |
Product: |
55S-, 55H-, 53W-, 53P-, 53H-, 51W-, 51P-, 50W-, 50P-, 50L-, 50H-, 50D-, 23P-, 23H-, 10W-, 10P-, 10L-, 10H-, 10D- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Metrology |
Approval Agency: |
MEMST |
Region/Country: |
Kazakhstan |
|
|
Data size: |
225.08 KB |
File name: |
GOST-Kazakhstan-12129_Pg5x_ZE000.pdf |
|