Promass 40, Promass 80, Promass 83, Promass 84
 
Product Code: 84M-, 84F-, 84A-, 83S-, 83P-, 83M-, 83I-, 83H-, 83F-, 83E-, 83A-, 80S-, 80P-, 80M-, 80I-, 80H-, 80F-, 80E-, 80A-, 40E-
Region/Country: Kazakhstan
Approval Agency: MEMST
Approval Number: GOST-12127
 

 
 
Language: Russian
Approval Number: GOST-12127
Language: Russian
Valid to: 28.08.2020
Product Family: Promass 40, Promass 80, Promass 83, Promass 84
Product: 84M-, 84F-, 84A-, 83S-, 83P-, 83M-, 83I-, 83H-, 83F-, 83E-, 83A-, 80S-, 80P-, 80M-, 80I-, 80H-, 80F-, 80E-, 80A-, 40E-
Field of Activity: Flow
Measuring Principle: Coriolis Mass Flow Measurement
Approval Type: Metrology
Approval Agency: MEMST
Region/Country: Kazakhstan

 
 
Download
 
Data size: 224.67 KB
File name: GOST-Kazakhstan-12127_Ps8x_ZE000.pdf