Prosonic Flow 90, Prosonic Flow 93
Product Code: 90P-, 93P-, 93W-, 93C-, 93U-, 90U-, 90W-
Region/Country: Canada, USA
Approval Agency: CSA
Language: |
English |
Approval Number: |
CSA1185210 |
Language: |
English |
Product Family: |
Prosonic Flow 90, Prosonic Flow 93 |
Product: |
90P-, 93P-, 93W-, 93C-, 93U-, 90U-, 90W- |
Field of Activity: |
Flow |
Measuring Principle: |
Ultrasonic Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
CSA |
Region/Country: |
Canada, USA |
|
|
Data size: |
409.93 KB |
File name: |
CSA1185210_Pc9x_ZE008_FES0064E.pdf |
|