Promass 83, Promass 80, Promass 84
 
Product Code: 84X-, 83F-, 83E-, 83H-, 83I-, 83P-, 83M-, 83S-, 83A-, 83O-, 83X-, 80F-, 80E-, 80H-, 80I-, 80M-, 84F-, 80P-, 80S-, 80A-, 84M-, 84A-, 84O-
Region/Country: USA
Approval Agency: FM
Protection: NI/ANI
 

 
 
Language: English
Approval Number: FM3009083
Language: English
Product Family: Promass 83, Promass 80, Promass 84
Product: 84X-, 83F-, 83E-, 83H-, 83I-, 83P-, 83M-, 83S-, 83A-, 83O-, 83X-, 80F-, 80E-, 80H-, 80I-, 80M-, 84F-, 80P-, 80S-, 80A-, 84M-, 84A-, 84O-
Field of Activity: Flow
Measuring Principle: Coriolis Mass Flow Measurement
Approval Type: Ex Equipment
Approval Agency: FM
Region/Country: USA
Protection: NI/ANI

 
 
Download
 
Data size: 587.17 KB
File name: FM3009083_Ps8x_ZE026_FES0050Q.pdf