Product Code: FMD72-, FMD71-
Region/Country: Canada, USA
Approval Agency: FM
Category: DIV.1
Protection: IS
Language: |
English |
Approval Number: |
3045873 |
Language: |
English |
Product Family: |
Deltabar |
Product: |
FMD72-, FMD71- |
Field of Activity: |
Pressure |
Measuring Principle: |
Differential Pressure Transmitter |
Approval Type: |
Ex Equipment |
Approval Agency: |
FM |
Region/Country: |
Canada, USA |
Category: |
DIV.1 |
Protection: |
IS |
|
|
Data size: |
324.65 KB |
File name: |
3045874 US-CAN.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
FM |
Filename: |
XA00628PEN_0213.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
FM |
Filename: |
XA00624PEN_0213.pdf |