Product Code: FMD72-, FMD71-
Region/Country: Europe (ATEX)
Approval Agency: FM
Category: II 1/2 G
Protection: Ex d[ia] IIC T6..T4
Language: |
English |
Approval Number: |
FM 12ATEX0039 |
Language: |
English |
Product Family: |
Deltabar |
Product: |
FMD72-, FMD71- |
Field of Activity: |
Pressure |
Measuring Principle: |
Differential Pressure Transmitter |
Approval Type: |
Ex Equipment |
Approval Agency: |
FM |
Region/Country: |
Europe (ATEX) |
Category: |
II 1/2 G |
Protection: |
Ex d[ia] IIC T6..T4 |
|
|
Data size: |
54.81 KB |
File name: |
FM12ATEX0039-iss3.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
ATEX |
Filename: |
XA00620PA3_0213.pdf |