Field transmitter, head transmitters
Product Code: TMT71-, TMT82-, TMT72-, TMT85-, TMT84-
Region/Country: Europe (ATEX)
Approval Agency: DEKRA
Category: II 2 D, II 2 G
Protection: Ex ia IIC T6...T4 Gb, Ex tb IIIC Txxx°C Db, Ex db IIC T6...T4 Db
Language: |
English |
Approval Number: |
DEKRA 11ATEX0265 |
Language: |
English |
Product Family: |
Field transmitter, head transmitters |
Product: |
TMT71-, TMT82-, TMT72-, TMT85-, TMT84- |
Field of Activity: |
Temperature |
Measuring Principle: |
Transmitter |
Approval Type: |
Ex Equipment |
Approval Agency: |
DEKRA |
Region/Country: |
Europe (ATEX) |
Category: |
II 2 D, II 2 G |
Protection: |
Ex ia IIC T6...T4 Gb, Ex tb IIIC Txxx°C Db, Ex db IIC T6...T4 Db |
|
|
Data size: |
2.41 MB |
File name: |
DEKRA 11ATEX0265_Iss.4.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA01007TEN_0723-00.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART, PROFIBUS PA, FOUNDATION fieldbus H1 |
Approval: |
ATEX |
Filename: |
XA01012TEN_0522-00.pdf |