Promass 40, Promass 80, Promass 83, Promass 84
Product Code: 84M-, 84F-, 84A-, 83S-, 83P-, 83M-, 83I-, 83H-, 83F-, 83E-, 83A-, 80S-, 80P-, 80M-, 80I-, 80H-, 80F-, 80E-, 80A-, 40E-, 84X-, 84O-, 83X-, 83O-
Region/Country: India
Approval Agency: CC(O)E
Category: zone 1
Language: |
English |
Approval Number: |
P254872/1 |
Language: |
English |
Valid to: |
15.09.2017 |
Product Family: |
Promass 40, Promass 80, Promass 83, Promass 84 |
Product: |
84M-, 84F-, 84A-, 83S-, 83P-, 83M-, 83I-, 83H-, 83F-, 83E-, 83A-, 80S-, 80P-, 80M-, 80I-, 80H-, 80F-, 80E-, 80A-, 40E-, 84X-, 84O-, 83X-, 83O- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
CC(O)E |
Region/Country: |
India |
Category: |
zone 1 |
|
|
Data size: |
245.57 KB |
File name: |
CCOE_P254872_1_Ps8x_ZEen001.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART |
Approval: |
ATEX Zone 0, ATEX Zone 1 |
Filename: |
XA00097DA3_1518.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
MODBUS, FOUNDATION fieldbus H1, PROFIBUS PA, PROFIBUS DP, HART |
Approval: |
ATEX Zone 0, ATEX Zone 1 |
Filename: |
XA00100DA3_1418.pdf |