Promag 50, Promag 51, Promag 53
Product Code: 50H-, 50P-, 50W-, 51P-, 53H-, 53P-, 53W-
Region/Country: India
Approval Agency: CC(O)E
Protection: EEx de [ia] IIC T6...T1
Language: |
English |
Approval Number: |
P204133/1 |
Language: |
English |
Valid to: |
07.01.2018 |
Product Family: |
Promag 50, Promag 51, Promag 53 |
Product: |
50H-, 50P-, 50W-, 51P-, 53H-, 53P-, 53W- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
CC(O)E |
Region/Country: |
India |
Protection: |
EEx de [ia] IIC T6...T1 |
|
|
Data size: |
49.52 KB |
File name: |
CCOE_P204133_1_Pg5x_ZEen001.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
HART, PROFIBUS PA, Analog, PROFIBUS DP |
Approval: |
ATEX, TIIS, ATEX Zone 1, ATEX Zone 2 |
Filename: |
XA00103DA3_1418.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
MODBUS, FOUNDATION fieldbus H1, PROFIBUS PA, Analog, PROFIBUS DP, HART |
Approval: |
ATEX, TIIS, ATEX Zone 1 |
Filename: |
XA00106DA3_1418.pdf |