Promag 10, Promag P, Promag W, Promag L, Promag 50, Promag 51, Promag 53, Promag D
 
Product Code: 5L4B-, 5W5B-, 5P5B-, 5P3B-, 5W4C-, 5L4C-, 5P1B-, 53P-, 53W-, 50P-, 50W-, 5P2B-, 5D4C-, 50L-, 50D-, 51W-, 5W4B-, 5W8B-, 5L8B-, O5P1B-, O5W1B-, O5P2B-, 10L-, 10P-, 10D-, 10W-, 51P-, 5D4B-
Region/Country: USA
Approval Agency: NSF
 

 
 
Language: English
Approval Number: NSF-PTFE-ALL-DEVISION
Language: English
Product Family: Promag 10, Promag P, Promag W, Promag L, Promag 50, Promag 51, Promag 53, Promag D
Product: 5L4B-, 5W5B-, 5P5B-, 5P3B-, 5W4C-, 5L4C-, 5P1B-, 53P-, 53W-, 50P-, 50W-, 5P2B-, 5D4C-, 50L-, 50D-, 51W-, 5W4B-, 5W8B-, 5L8B-, O5P1B-, O5W1B-, O5P2B-, 10L-, 10P-, 10D-, 10W-, 51P-, 5D4B-
Field of Activity: Flow
Measuring Principle: Electro-magnetic Flow Measurement
Approval Type: Hygienic Equipment
Approval Agency: NSF
Region/Country: USA

 
 
Download
 
Data size: 73.21 KB
File name: info.nsf.org_Certified_PwsComponents_Listings.pdf