Promag P, Promag W, Promag 53, Promag 50, Promag D, Promag 51, Promag 10, Promag L
Product Code: 5W8B-, 53P-, 53W-, 50P-, 50W-, 5P1B-, 5W4C-, 5P2B-, 50L-, 5D4C-, 50D-, 5P5B-, 5W5B-, 5W4B-, 51W-, 5P3B-, 5D4B-, 51P-, 10P-, 10W-, 10L-, 10D-, O5W1B-, O5P2B-, O5P1B-, 5L8B-, 5L4C-, 5L4B-
Region/Country: USA
Approval Agency: NSF
Language: |
English |
Approval Number: |
NSF-PTFE-ALL-DEVISION |
Language: |
English |
Product Family: |
Promag P, Promag W, Promag 53, Promag 50, Promag D, Promag 51, Promag 10, Promag L |
Product: |
5W8B-, 53P-, 53W-, 50P-, 50W-, 5P1B-, 5W4C-, 5P2B-, 50L-, 5D4C-, 50D-, 5P5B-, 5W5B-, 5W4B-, 51W-, 5P3B-, 5D4B-, 51P-, 10P-, 10W-, 10L-, 10D-, O5W1B-, O5P2B-, O5P1B-, 5L8B-, 5L4C-, 5L4B- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Hygienic Equipment |
Approval Agency: |
NSF |
Region/Country: |
USA |
|
|
Data size: |
25.95 KB |
File name: |
PTFE_NSF-Approval revision June 2012.pdf.zip |
|