Product Code: FTL825-
Region/Country: Canada, USA
Approval Agency: FM
Category: [I//ZONE 2]
Protection: ANI, [AEx/Ex ia] IIC, [AEx/Ex ic] IIC, [Ex n] IIC, AIS
Language: |
English |
Approval Number: |
3044839 |
Language: |
English |
Product Family: |
Liquiphant, Nivotester |
Product: |
FTL825- |
Field of Activity: |
Level |
Measuring Principle: |
Vibronic Limits Switches, Liquides |
Approval Type: |
Ex Equipment |
Approval Agency: |
FM |
Region/Country: |
Canada, USA |
Category: |
[I//ZONE 2] |
Protection: |
ANI, [AEx/Ex ia] IIC, [AEx/Ex ic] IIC, [Ex n] IIC, AIS |
Standard: |
ANSI/ISA-82.02.01:2008, ANSI/ISA60079-0:2009, ANSI/ISA60079-11:2011, ANSI/ISA60079-26:2006, Class3600:2011, Class3610:2010, Class3611:2004 |
|
|
Data size: |
135.17 KB |
File name: |
cFMus3044839_CoC_I1_2012_05_30.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
CSA |
Filename: |
XA00647FEN_0112.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
FM |
Filename: |
XA00646FEN_0112.pdf |