ACCESSORIES: RTD INSERT, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic
Product Code: TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR24-, TR15-, TR13-, TR12-, TR11-, TR10-, TPR100-, TR88-
Region/Country: South Korea
Approval Agency: KOSHA
Protection: Ex ia IIC T6...T1
Language: |
Korean |
Approval Number: |
12-AV4BO-0192 |
Language: |
Korean |
Product Family: |
ACCESSORIES: RTD INSERT, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic |
Product: |
TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR24-, TR15-, TR13-, TR12-, TR11-, TR10-, TPR100-, TR88- |
Field of Activity: |
Temperature |
Measuring Principle: |
RTD Thermometers |
Approval Type: |
Ex Equipment |
Approval Agency: |
KOSHA |
Region/Country: |
South Korea |
Protection: |
Ex ia IIC T6...T1 |
|
|
Data size: |
306.41 KB |
File name: |
KC_12-AV4BO-0192.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA00100REN_1823-00.pdf |