Process RTD Heavy duty, Process TC Heavy duty
Product Code: TMT162R-, TMT162C-, TMT142R-, TMT142C-
Region/Country: South Korea
Approval Agency: KOSHA
Protection: Ex d IIC T6...T4
Language: |
Korean |
Approval Number: |
11-AV4BO-0448 |
Language: |
Korean |
Product Family: |
Process RTD Heavy duty, Process TC Heavy duty |
Product: |
TMT162R-, TMT162C-, TMT142R-, TMT142C- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
Ex Equipment |
Approval Agency: |
KOSHA |
Region/Country: |
South Korea |
Protection: |
Ex d IIC T6...T4 |
|
|
Data size: |
189.38 KB |
File name: |
KC_11-AV4BO-0448.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA00006TA3_1314.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA00064RA3_1418.pdf |