Product Code: TR61-, TR62-, TR63-, TR65-, TR66-
Region/Country: South Korea
Approval Agency: KOSHA
Protection: Ex d IIC T6...T4
Language: |
Korean |
Approval Number: |
12-AV4BO-0197 |
Language: |
Korean |
Product Family: |
Process RTD Heavy duty |
Product: |
TR61-, TR62-, TR63-, TR65-, TR66- |
Field of Activity: |
Temperature |
Measuring Principle: |
RTD Thermometers |
Approval Type: |
Ex Equipment |
Approval Agency: |
KOSHA |
Region/Country: |
South Korea |
Protection: |
Ex d IIC T6...T4 |
|
|
Data size: |
213.62 KB |
File name: |
KC_12-AV4BO-0197.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA00084REN_0423-00.pdf |