Product Code: HAW569-
Region/Country: Europe (ATEX)
Approval Agency: DEKRA
Category: II2G
Protection: Ex d IIC T5 or T6 Gb
Language: |
English |
Approval Number: |
DEKRA 11ATEX0034 X |
Language: |
English |
Product Family: |
over voltage protector |
Product: |
HAW569- |
Field of Activity: |
System Components |
Measuring Principle: |
System Components, Applipac |
Approval Type: |
Ex Equipment |
Approval Agency: |
DEKRA |
Region/Country: |
Europe (ATEX) |
Category: |
II2G |
Protection: |
Ex d IIC T5 or T6 Gb |
Standard: |
EN 60079-0 (2009), EN 60079-1 (2007) |
|
|
Data size: |
1.17 MB |
File name: |
DEKRA 11ATEX0034 X.pdf |
|