Product Code: TMT125-
Region/Country: International (IECEx)
Approval Agency: PTB
Protection: Ex ia IIC T4, [Ex ia] IIC
Language: |
English |
Approval Number: |
PTB 07.0013 |
Language: |
English |
Product Family: |
DIN Rail Transmitter |
Product: |
TMT125- |
Field of Activity: |
Temperature |
Measuring Principle: |
Transmitter |
Approval Type: |
Ex Equipment |
Approval Agency: |
PTB |
Region/Country: |
International (IECEx) |
Protection: |
Ex ia IIC T4, [Ex ia] IIC |
Standard: |
IEC 60079-11 : 1999, IEc 60079-0 : 2000 |
|
|
Data size: |
1.86 MB |
File name: |
IECEx PTB 07.0013.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
FOUNDATION fieldbus H1 |
Approval: |
ATEX |
Filename: |
XA056ra3_1009.pdf |