Process RTD Heavy duty, Process TC Heavy duty
Product Code: TC61-, TC62-, TC63-, TC65-, TC66-, TR61-, TR62-, TR63-, TR65-, TR66-
Region/Country: International (IECEx)
Approval Agency: KEMA
Protection: Ex d IIC T6...T1 Gb, Ex tb IIIC Txxx°C Db, Ex ta/tb IIIC Txxx°C Da/Db
Language: |
English |
Approval Number: |
IECEX KEM 09.0033X |
Language: |
English |
Product Family: |
Process RTD Heavy duty, Process TC Heavy duty |
Product: |
TC61-, TC62-, TC63-, TC65-, TC66-, TR61-, TR62-, TR63-, TR65-, TR66- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
Ex Equipment |
Approval Agency: |
KEMA |
Region/Country: |
International (IECEx) |
Protection: |
Ex d IIC T6...T1 Gb, Ex tb IIIC Txxx°C Db, Ex ta/tb IIIC Txxx°C Da/Db |
|
|
Data size: |
852.47 KB |
File name: |
IECEx KEM 09.0033X_05.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA00084REN_0423-00.pdf |