Process RTD Heavy duty, Process TC Heavy duty
Product Code: TC61-, TC62-, TC63-, TC65-, TC66-, TR61-, TR62-, TR63-, TR65-, TR66-
Region/Country: Europe (ATEX)
Approval Agency: KEMA
Category: II 2 D, II 2 G, II 1/2 D, II 1/2 G
Protection: Ex d IIC T6...T1 Ga/Gb, Ex d IIC T6...T1 Gb, Ex tb IIIC Txxx°C Db, Ex ta/tb IIIC Txxx°C Da/Db
Language: |
English |
Approval Number: |
KEMA 09ATEX0091 X |
Language: |
English |
Product Family: |
Process RTD Heavy duty, Process TC Heavy duty |
Product: |
TC61-, TC62-, TC63-, TC65-, TC66-, TR61-, TR62-, TR63-, TR65-, TR66- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
Ex Equipment |
Approval Agency: |
KEMA |
Region/Country: |
Europe (ATEX) |
Category: |
II 2 D, II 2 G, II 1/2 D, II 1/2 G |
Protection: |
Ex d IIC T6...T1 Ga/Gb, Ex d IIC T6...T1 Gb, Ex tb IIIC Txxx°C Db, Ex ta/tb IIIC Txxx°C Da/Db |
|
|
Data size: |
2.27 MB |
File name: |
KEMA 09ATEX0091 X_Iss.5.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA00084REN_0423-00.pdf |
Documentation Type: |
|
Process Communication: |
|
Approval: |
|
Filename: |
EC_00096_03.15.pdf |