Prosonic Flow B, Prosonic Flow 90, Prosonic Flow 91, Prosonic Flow 92, Prosonic Flow 93
Product Code: 9B2B-, 93W-, 93U-, 93P-, 93C-, 92F-, 91W-, 90W-, 90U-, 90P-
Region/Country: Ukrain
Approval Agency: SE Ukrmetrteststandard
Approval Number: UA-M1/1P-563-2012
Language: |
Russian |
Approval Number: |
UA-M1/1P-563-2012 |
Language: |
Russian |
Valid to: |
20.05.2015 |
Product Family: |
Prosonic Flow B, Prosonic Flow 90, Prosonic Flow 91, Prosonic Flow 92, Prosonic Flow 93 |
Product: |
9B2B-, 93W-, 93U-, 93P-, 93C-, 92F-, 91W-, 90W-, 90U-, 90P- |
Field of Activity: |
Flow |
Measuring Principle: |
Ultrasonic Flow Measurement |
Approval Type: |
Metrology |
Approval Agency: |
SE Ukrmetrteststandard |
Region/Country: |
Ukrain |
|
|
Data size: |
203.98 KB |
File name: |
Prosonic Flow_Ukraine.pdf |
|