Promass 80, Promass 83, Promass 84
Product Code: 40E-, 80A-, 80E-, 80F-, 80H-, 80I-, 80M-, 80P-, 80S-, 83A-, 83E-, 83F-, 83H-, 83I-, 83M-, 83O-, 83P-, 83S-, 83X-, 84A-, 84F-, 84M-, 84O-, 84X-
Region/Country: Belarus
Protection: EExd[ia], EExde[ia]
Language: |
Russian |
Approval Number: |
11-1-0138-2012 |
Language: |
Russian |
Valid to: |
30.05.2017 |
Product Family: |
Promass 80, Promass 83, Promass 84 |
Product: |
40E-, 80A-, 80E-, 80F-, 80H-, 80I-, 80M-, 80P-, 80S-, 83A-, 83E-, 83F-, 83H-, 83I-, 83M-, 83O-, 83P-, 83S-, 83X-, 84A-, 84F-, 84M-, 84O-, 84X- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
Approval Type: |
Ex Equipment |
Region/Country: |
Belarus |
Protection: |
EExd[ia], EExde[ia] |
|
|
Data size: |
196.16 KB |
File name: |
Permission E-H 11_1_0138_2012.pdf |
|