Promag 23, Promag 50, Promag 51, Promag 53
Product Code: 53W-, 53P-, 53H-, 51W-, 51P-, 50W-, 50P-, 50H-, 23P-, 23H-
Region/Country: Belarus
Language: |
Russian |
Approval Number: |
11-1-0138-2012 |
Language: |
Russian |
Product Family: |
Promag 23, Promag 50, Promag 51, Promag 53 |
Product: |
53W-, 53P-, 53H-, 51W-, 51P-, 50W-, 50P-, 50H-, 23P-, 23H- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Ex Equipment |
Region/Country: |
Belarus |
|
|
Data size: |
196.16 KB |
File name: |
Permission E-H 11_1_0138_2012.pdf |
|