Product Code: FDU90-, FDU91-, FDU91F-, FDU92-, FDU93-, FDU95-
Region/Country: China
Approval Agency: NEPSI
Category: zone 0, zone 20,21
Protection: Ex tD A20/A21 IP6X IIIC Txxx°C Da/Db, Ex ma II T5, Ex ma II T6
Language: |
Chinese |
Approval Number: |
GYJ16.1246 |
Language: |
Chinese |
Valid to: |
18.04.2026 |
Product Family: |
Prosonic S |
Product: |
FDU90-, FDU91-, FDU91F-, FDU92-, FDU93-, FDU95- |
Field of Activity: |
Level |
Measuring Principle: |
Ultrasonic Level Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
NEPSI |
Region/Country: |
China |
Category: |
zone 0, zone 20,21 |
Protection: |
Ex tD A20/A21 IP6X IIIC Txxx°C Da/Db, Ex ma II T5, Ex ma II T6 |
|
|
Data size: |
3.01 MB |
File name: |
GYJ21.1159.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
|
Filename: |
XA00665FEN_0321.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
|
Filename: |
XA00666FEN_0321.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
|
Filename: |
XA00667FEN_0321.pdf |