CNGmass, Cubemass, Promass 40, Promass 80, Promass 83, Promass 84
Product Code: 8DF-, 8CN-, 84X-, 84O-, 84F-, 84A-, 83X-, 83S-, 83P-, 83O-, 83I-, 83H-, 83F-, 83E-, 83A-, 80S-, 80I-, 80H-, 80F-, 80E-, 80A-, 40E-
Region/Country: China
Approval Agency: NEPSI
Protection: Ex d, Ex i, Ex t
Language: |
English |
Approval Number: |
GYJ21.3391X |
Language: |
English |
Valid to: |
08.11.2026 |
Product Family: |
CNGmass, Cubemass, Promass 40, Promass 80, Promass 83, Promass 84 |
Product: |
8DF-, 8CN-, 84X-, 84O-, 84F-, 84A-, 83X-, 83S-, 83P-, 83O-, 83I-, 83H-, 83F-, 83E-, 83A-, 80S-, 80I-, 80H-, 80F-, 80E-, 80A-, 40E- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
NEPSI |
Region/Country: |
China |
Protection: |
Ex d, Ex i, Ex t |
|
|
Data size: |
6.36 MB |
File name: |
GYJ21.3391X_Ps8x_ZE000.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
|
Filename: |
XA00120DEN_1417.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
|
Filename: |
XA00121DEN_1417.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
|
Filename: |
XA00122DEN_1517.pdf |