Cubemass, Promass 83, Promass 80, Promass 84, Promass 40
Product Code: 8CN-, 83F-, 83E-, 83H-, 83I-, 83P-, 83S-, 83A-, 83O-, 83X-, 80F-, 80E-, 80H-, 80I-, 84F-, 80S-, 80A-, 84A-, 40E-, 84O-, 84X-
Region/Country: China
Approval Agency: NEPSI
Protection: Ex d e [ia Ga], Ex d [ia Ga], Ex tD A21 IP6X, Ex ia, Ex d e [ia], Ex d [ia]
Language: |
English |
Approval Number: |
GYJ16.1472X |
Language: |
English |
Valid to: |
09.11.2021 |
Product Family: |
Cubemass, Promass 83, Promass 80, Promass 84, Promass 40 |
Product: |
8CN-, 83F-, 83E-, 83H-, 83I-, 83P-, 83S-, 83A-, 83O-, 83X-, 80F-, 80E-, 80H-, 80I-, 84F-, 80S-, 80A-, 84A-, 40E-, 84O-, 84X- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
NEPSI |
Region/Country: |
China |
Protection: |
Ex d e [ia Ga], Ex d [ia Ga], Ex tD A21 IP6X, Ex ia, Ex d e [ia], Ex d [ia] |
|
|
Data size: |
11.73 MB |
File name: |
GYJ16.1472X_Ps8x_ZE000.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
|
Filename: |
XA00120DEN_1417.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
|
Filename: |
XA00121DEN_1417.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
|
Filename: |
XA00122DEN_1517.pdf |