Product Code: 84M-, 83F-, 83E-, 83H-, 83I-, 83P-, 83M-, 83S-, 83A-, 83O-, 83X-, 84F-, 84A-, 84O-, 84X-
Region/Country: USA
Approval Agency: FM
Protection: XP/IS/DIP
Language: |
English |
Approval Number: |
FM3009083 |
Language: |
English |
Product Family: |
Promass 83, Promass 84 |
Product: |
84M-, 83F-, 83E-, 83H-, 83I-, 83P-, 83M-, 83S-, 83A-, 83O-, 83X-, 84F-, 84A-, 84O-, 84X- |
Field of Activity: |
Flow |
Measuring Principle: |
Coriolis Mass Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
FM |
Region/Country: |
USA |
Protection: |
XP/IS/DIP |
|
|
Data size: |
545.71 KB |
File name: |
FM3009083_FES0048P.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
CSA, FM |
Filename: |
XA00102DEN_1311.pdf |