Product Code: 10P-, 10W-
Region/Country: Germany
Approval Agency: VdS
Approval Number: G 4080010
Language: |
German |
Approval Number: |
G 4080010 |
Language: |
German |
Valid to: |
26.09.2021 |
Product Family: |
Promag 10 |
Product: |
10P-, 10W- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Miscellaneous |
Approval Agency: |
VdS |
Region/Country: |
Germany |
|
|
Data size: |
1.5 MB |
File name: |
VdS G4080010_Pg10_ZE002.pdf |
|