Product Code: FMD76-, FMD78-, PMD75-, FMD77-, PMD70-
Region/Country: International
Approval Agency: Fieldbus Foundation
Software Version: DEVICE REV. 06, DD-ITK 5.01
Language: |
English |
Approval Number: |
IT054700 |
Language: |
English |
Product Family: |
Deltabar S |
Product: |
FMD76-, FMD78-, PMD75-, FMD77-, PMD70- |
Field of Activity: |
Pressure |
Measuring Principle: |
Differential Pressure Transmitter |
Approval Type: |
Fieldbus Conformance |
Approval Agency: |
Fieldbus Foundation |
Region/Country: |
International |
|
|
Data size: |
43.57 KB |
File name: |
DeltabarS_Rev6_IT054700.pdf |
|