Product Code: FMR230-, FMR244-, FMR231-, FMR240-, FMR245-
Region/Country: International
Approval Agency: Fieldbus Foundation
Software Version: DEVICE REV. 04, DD-ITK 5.20
Process Communication: 040
Language: |
English |
Approval Number: |
IT074100 |
Language: |
English |
Product Family: |
Micropilot M |
Product: |
FMR230-, FMR244-, FMR231-, FMR240-, FMR245- |
Field of Activity: |
Level |
Measuring Principle: |
Microwave Level Measurement |
Approval Type: |
Fieldbus Conformance |
Approval Agency: |
Fieldbus Foundation |
Region/Country: |
International |
|
|
Data size: |
1.37 MB |
File name: |
MicropilotM_Rev4_DDRev4.pdf |
|