Product Code: FMR240-, FMR244-, FMR245-, FMR250-
Region/Country: International
Approval Agency: Fieldbus Foundation
Software Version: DEVICE REV. 05, DD-ITK 5.20
Language: |
English |
Approval Number: |
IT074000 |
Language: |
English |
Product Family: |
Micropilot M |
Product: |
FMR240-, FMR244-, FMR245-, FMR250- |
Field of Activity: |
Level |
Measuring Principle: |
Microwave Level Measurement |
Approval Type: |
Fieldbus Conformance |
Approval Agency: |
Fieldbus Foundation |
Region/Country: |
International |
|
|
Data size: |
1.57 MB |
File name: |
MicropilotM_Rev5_DDRev5.pdf |
|