Product Code: PMD55-
Region/Country: International
Approval Agency: Fieldbus Foundation
Software Version: DEVICE REV. 01, DD-ITK 5.20
Process Communication: 040
Language: |
English |
Approval Number: |
IT073700 |
Language: |
English |
Product Family: |
Deltabar M |
Product: |
PMD55- |
Field of Activity: |
Pressure |
Measuring Principle: |
Differential Pressure Transmitter |
Approval Type: |
Fieldbus Conformance |
Approval Agency: |
Fieldbus Foundation |
Region/Country: |
International |
|
|
Data size: |
1.55 MB |
File name: |
DeltabarM_DevRev1_DDRev2.pdf |
|