Product Code: 93P-, 93W-
Region/Country: International
Approval Agency: BV
Language: |
English |
Approval Number: |
23547/A0 BV |
Language: |
English |
Valid to: |
28.10.2020 |
Product Family: |
Prosonic Flow 93 |
Product: |
93P-, 93W- |
Field of Activity: |
Flow |
Measuring Principle: |
Ultrasonic Flow Measurement |
Approval Type: |
Ship Building |
Approval Agency: |
BV |
Region/Country: |
International |
|
|
Data size: |
1.32 MB |
File name: |
BV_23547-B0_Pc93_ZE_000.pdf |
|