Product Code: 53H-, 53P-, 53W-
Region/Country: International
Approval Agency: ODVA
Software Version: 1.001
Process Communication: 060
Language: |
English |
Approval Number: |
10887 |
Language: |
English |
Product Family: |
Promag 53 |
Product: |
53H-, 53P-, 53W- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Fieldbus Conformance |
Approval Agency: |
ODVA |
Region/Country: |
International |
|
|
Data size: |
46.05 KB |
File name: |
ODVA_10887.pdf |
|