Product Code: FMB50-, FMB51-, FMB52-
Region/Country: Germany
Approval Agency: DIBt
Approval Number: Z-65.11-488
Language: |
German |
Approval Number: |
Z-65.11-488 |
Language: |
German |
Valid to: |
31.08.2020 |
Product Family: |
Deltapilot M |
Product: |
FMB50-, FMB51-, FMB52- |
Field of Activity: |
Level |
Measuring Principle: |
Hydrostatic Level Measurement |
Approval Type: |
Overfill Prevention |
Approval Agency: |
DIBt |
Region/Country: |
Germany |
|
|
Data size: |
3.23 MB |
File name: |
DIBTZ-65.11-488_Rev_3.pdf |
|
Documentation Type: |
Certificate (ZE) |
Process Communication: |
|
Approval: |
WHG |
Filename: |
ZE00275PDE_1411.pdf |