Promag 50, Promag 51, Promag 53
Product Code: 53W-, 53P-, 53H-, 50P-, 50W-, 50H-, 50L-, 50D-, 51W-, 51P-
Region/Country: South Korea
Approval Agency: KTL
Language: |
Korean |
Approval Number: |
10-KB4BO-175X |
Language: |
Korean |
Product Family: |
Promag 50, Promag 51, Promag 53 |
Product: |
53W-, 53P-, 53H-, 50P-, 50W-, 50H-, 50L-, 50D-, 51W-, 51P- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Ex Equipment |
Approval Agency: |
KTL |
Region/Country: |
South Korea |
|
|
Data size: |
311.46 KB |
File name: |
KC_10-KB4BO-175X_Promag5xx.pdf |
|