ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC Direct contact, Process TC direct in contact
Product Code: TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TST310-, TR11-, TR10-, TPR100-, TPC100-, TEC420-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10-
Region/Country: China
Approval Agency: NEPSI
Protection: Ex ia IIC T6...T1
Language: |
Chinese |
Approval Number: |
GYJ15.1269X |
Language: |
Chinese |
Valid to: |
03.08.2020 |
Product Family: |
ACCESSORIES: RTD INSERT, ACCESSORIES: TC INSERT, Process RTD Direct contact, Process RTD General purpose, Process RTD Heavy duty, Process RTD Hygienic, Process TC Direct contact, Process TC direct in contact |
Product: |
TR12-, TR13-, TR15-, TR24-, TR45-, TR47-, TR61-, TR62-, TR63-, TR65-, TR66-, TR88-, TSC310-, TST310-, TR11-, TR10-, TPR100-, TPC100-, TEC420-, TC88-, TC66-, TC65-, TC63-, TC62-, TC61-, TC15-, TC13-, TC12-, TC10- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
Ex Equipment |
Approval Agency: |
NEPSI |
Region/Country: |
China |
Protection: |
Ex ia IIC T6...T1 |
|
|
Data size: |
2.85 MB |
File name: |
GYJ15.1269X.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA00072REN_1623-00.pdf |
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA00100REN_1823-00.pdf |