Process RTD Heavy duty, Process TC Heavy duty
Product Code: TR66-, TR65-, TR63-, TR62-, TR61-, TC66-, TC65-, TC63-, TC62-, TC61-
Region/Country: China
Approval Agency: NEPSI
Protection: Ex d IIC T6...T4 Gb
Language: |
Chinese |
Approval Number: |
GYJ20.1294X |
Language: |
Chinese |
Valid to: |
14.07.2025 |
Product Family: |
Process RTD Heavy duty, Process TC Heavy duty |
Product: |
TR66-, TR65-, TR63-, TR62-, TR61-, TC66-, TC65-, TC63-, TC62-, TC61- |
Field of Activity: |
Temperature |
Measuring Principle: |
Thermocouples, RTD Thermometers |
Approval Type: |
Ex Equipment |
Approval Agency: |
NEPSI |
Region/Country: |
China |
Protection: |
Ex d IIC T6...T4 Gb |
|
|
Data size: |
2.55 MB |
File name: |
GYJ20.1294X.pdf |
|
Documentation Type: |
Ex Safety Instructions (XA) |
Process Communication: |
|
Approval: |
ATEX |
Filename: |
XA00084REN_0423-00.pdf |