Product Code: 53H-, 53P-, 53W-, 55S-
Region/Country: International
Approval Agency: Fieldbus Foundation
Software Version: DEVICE REV. 04, DD-ITK 5.01
Language: |
English |
Approval Number: |
IT059100 |
Language: |
English |
Product Family: |
Promag 53, Promag 55 |
Product: |
53H-, 53P-, 53W-, 55S- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Fieldbus Conformance |
Approval Agency: |
Fieldbus Foundation |
Region/Country: |
International |
|
|
Data size: |
552.72 KB |
File name: |
IT059100.pdf |
|