Promag 10, Promag W, Promag 53, Promag 50, Promag 51, Promag L
Product Code: 10W-, 53W-, 50W-, 5W4C-, 5W5B-, 5W4B-, 51W-, O5W1B-, 5W8B-, 5L4C-
Region/Country: France
Approval Agency: ACS
Language: |
French |
Approval Number: |
14 ACC LY 625 |
Language: |
French |
Valid to: |
30.12.2019 |
Product Family: |
Promag 10, Promag W, Promag 53, Promag 50, Promag 51, Promag L |
Product: |
10W-, 53W-, 50W-, 5W4C-, 5W5B-, 5W4B-, 51W-, O5W1B-, 5W8B-, 5L4C- |
Field of Activity: |
Flow |
Measuring Principle: |
Electro-magnetic Flow Measurement |
Approval Type: |
Hygienic Equipment |
Approval Agency: |
ACS |
Region/Country: |
France |
|
|
Data size: |
414.81 KB |
File name: |
HG_ACS-14ACCLY625_Pg5x_ZE000.pdf |
|