Product Code: FMR530-, FMR531-, FMR532-, FMR533-
Region/Country: Europe
Approval Agency: PTB
Approval Number: PTB4413-0106
Language: |
English |
Approval Number: |
PTB4413-0106 |
Language: |
English |
Product Family: |
Micropilot S |
Product: |
FMR530-, FMR531-, FMR532-, FMR533- |
Field of Activity: |
Level |
Measuring Principle: |
Microwave Level Measurement |
Approval Type: |
Metrology |
Approval Agency: |
PTB |
Region/Country: |
Europe |
|
|
Data size: |
5.89 MB |
File name: |
PTB4413-0106.pdf |
|
Documentation Type: |
Certificate (ZE) |
Process Communication: |
HART |
Approval: |
|
Filename: |
ZE246FDE_0407.pdf |